30.7.6 Interrupt Enable Clear
| Name: | INTENCLR | 
| Offset: | 0x14 | 
| Reset: | 0x00 | 
| Property: | PAC Write-Protection | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ERROR | RXBRK | CTSIC | RXS | RXC | TXC | DRE | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 
Bit 7 – ERROR Error Interrupt Enable
Writing '0' to this bit has no effect.
Writing '1' to this bit will clear the Error Interrupt Enable bit, which disables the Error interrupt.
| Value | Description | 
|---|---|
| 0 | Error interrupt is disabled. | 
| 1 | Error interrupt is enabled. | 
Bit 5 – RXBRK Receive Break Interrupt Enable
Writing '0' to this bit has no effect.
Writing '1' to this bit will clear the Receive Break Interrupt Enable bit, which disables the Receive Break interrupt.
| Value | Description | 
|---|---|
| 0 | Receive Break interrupt is disabled. | 
| 1 | Receive Break interrupt is enabled. | 
Bit 4 – CTSIC Clear to Send Input Change Interrupt Enable
Writing '0' to this bit has no effect.
Writing '1' to this bit will clear the Clear To Send Input Change Interrupt Enable bit, which disables the Clear To Send Input Change interrupt.
| Value | Description | 
|---|---|
| 0 | Clear To Send Input Change interrupt is disabled. | 
| 1 | Clear To Send Input Change interrupt is enabled. | 
Bit 3 – RXS Receive Start Interrupt Enable
Writing '0' to this bit has no effect.
Writing '1' to this bit will clear the Receive Start Interrupt Enable bit, which disables the Receive Start interrupt.
| Value | Description | 
|---|---|
| 0 | Receive Start interrupt is disabled. | 
| 1 | Receive Start interrupt is enabled. | 
Bit 2 – RXC Receive Complete Interrupt Enable
Writing '0' to this bit has no effect.
Writing '1' to this bit will clear the Receive Complete Interrupt Enable bit, which disables the Receive Complete interrupt.
| Value | Description | 
|---|---|
| 0 | Receive Complete interrupt is disabled. | 
| 1 | Receive Complete interrupt is enabled. | 
Bit 1 – TXC Transmit Complete Interrupt Enable
Writing '0' to this bit has no effect.
Writing '1' to this bit will clear the Transmit Complete Interrupt Enable bit, which disables the Receive Complete interrupt.
| Value | Description | 
|---|---|
| 0 | Transmit Complete interrupt is disabled. | 
| 1 | Transmit Complete interrupt is enabled. | 
Bit 0 – DRE Data Register Empty Interrupt Enable
Writing '0' to this bit has no effect.
Writing '1' to this bit will clear the Data Register Empty Interrupt Enable bit, which disables the Data Register Empty interrupt.
| Value | Description | 
|---|---|
| 0 | Data Register Empty interrupt is disabled. | 
| 1 | Data Register Empty interrupt is enabled. |