50.1.1 UART I2C and Boot Pin Configurations
| Protocol | Port Pin Configuration | SERCOM Instance |
|---|---|---|
| UART | PA18 - TX - SERCOM1/PAD2 PA19 - RX - SERCOM1/PAD3 | SERCOM 1 |
| I2C | PA22 - SDA - SERCOM3/PAD0 - External
Pull-up required PA23 - SCL - SERCOM3/PAD1 - External Pull-up required | SERCOM 3 |
| Boot pin | PA27 - GPIO - Input - Pull-up enabled | - |
| Protocol | Communication Parameters |
|---|---|
| UART | 115200 baud, 8-bit, Even parity, 1 Stop bit |
| I2C | Up to 400 kHz speed. I2C client 7-bit address (0x40) - 1000-000x (where x = 0 for write, 1 for read). Address is fixed and not programmable through any hardware setting. |