40.6 Functional Description
In order to access the PTC, refer to MPLAB Harmony Touch module. This tool allows configuring and linking the Touch Library firmware with the application software. Touch Library can be used to implement buttons, sliders, and wheels in a variety of combinations on a single interface.
For more information about Touch Library, refer to the MPLAB Harmony Touch Library Wiki page.