40.5 Peripheral Dependencies
In order to use this peripheral, configure the other components of the system as described in the following sections.
| Peripheral name | Base address | NVIC IRQ Index | AHB/APB Clocks | GCLK Peripheral Channel Index (GCLK.PCHCTRL) | PAC Peripheral Identifier Index (PAC.WRCTRL) | Events (EVSYS) | DMA Trigger Source Index (CHCTRLB.TRIGSRC) | |
|---|---|---|---|---|---|---|---|---|
| Users (USERm) | Generators (CHANNELn.EVGEN) | |||||||
| PTC | 0x42005400 | 30: EOC | CLK_PTC_APB Disabled at reset | 39 | 85 Not protected at reset | 37:STCONV | 79: EOC | 46: EOC |
| 30: WCOMP | 80: WCOMP | 47: WCOMP | ||||||
| 48: SEQ | ||||||||