27.5 Peripheral Dependencies
In order to use this peripheral, other parts of the system must be configured correctly as follows.
| Peripheral name | Base address | NVIC IRQ Index | AHB/APB Clocks | GCLK Peripheral Channel Index (GCLK.PCHCTRL) | PAC Peripheral Identifier Index (PAC.WRCTRL) | Events (EVSYS) | DMA Trigger Source Index (CHCTRLB.TRIGSRC) | |
|---|---|---|---|---|---|---|---|---|
| Users (USERm) | Generators (CHANNELn.EVGEN) | |||||||
| PORT | 0x41000000 | - | CLK_PORT_APB Enabled at reset | - | 32 Not protected at reset | 1-4: EV0-3 | - | - |