37.5 Peripheral Dependencies
| Peripheral name (1) | Base address | NVIC IRQ Index | AHB/APB Clocks | GCLK Peripheral Channel Index (GCLK.PCHCTRL) | PAC Peripheral Identifier Index (PAC.WRCTRL) | Events (EVSYS) | DMA Trigger Source Index (CHCTRLB.TRIGSRC) | |
|---|---|---|---|---|---|---|---|---|
| Users (USERm) | Generators (CHANNELn.EVGEN) | |||||||
| ADC0 | 0x42004400 | 25: RESRDY | CLK_ADC0_APB Disabled at reset | 36 | 81 Not protected at reset | 28: START | 68: RESRDY | 42: RESRDY |
| 25: WINMON | 29: FLUSH | 69: WINMON | ||||||
| 25: OVERRUN | ||||||||
| ADC1 | 0x42004800 | 26: RESRDY | CLK_ADC1_APB | 37 | 82 Not protected at reset | 30: START | 70: RESRDY | 43: RESRDY |
| 26: WINMON | 31: FLUSH | 71: WINMON | ||||||
| 26: OVERRUN | ||||||||
Note:
- Refer to the Configuration Summary chapter for the list of peripherals and peripheral instances present in each variant.
Any internal reference source, such as INTREF, supplied by the bandgap, or DAC must be configured and enabled prior to its use with the ADC.