37.1 Overview
The Analog-to-Digital Converter (ADC) converts analog signals to digital values. The ADC has up to 12-bit resolution, and is capable of a sampling rate of up to 1 Msps. The input selection is flexible, and both differential and single-ended measurements can be performed. In addition, several internal signal inputs are available. The ADC can provide both signed and unsigned results.
ADC measurements can be started by either application software or an incoming event from another peripheral in the device. ADC measurements can be started with predictable timing and without software intervention.
Both internal and external reference voltages can be used. The INTREF voltage reference (supplied by the bandgap), as well as the scaled I/O and core voltages, can be measured by the ADC.
The ADC has a compare function for accurate monitoring of user-defined thresholds, with minimum software intervention required.
The ADC can be configured for 8-bit, 10-bit, or 12-bit results. ADC conversion results are provided left or right adjusted, which eases calculation when the result is represented as a signed value. DMA can be used to move ADC results to memory or peripherals when conversions are done.
The PIC32CM JH00/JH01 devices have one or two ADC instances, depending on variants. For additional information, refer to the Configuration Summary. When two ADC instances are present, the two inputs can be sampled simultaneously as each ADC includes a dedicated sample and hold circuit.