25.6.5 Clocks
The EIC bus clock (CLK_EIC_APB) can be enabled and disabled by the Main Clock (MCLK), the default state of CLK_EIC_APB can be found in the Peripheral Clock Masking section.
Some optional functions need a peripheral clock, which can either be a generic clock (GCLK_EIC, for wider frequency selection) or a Ultra-Low Power 32.768 kHz clock (CLK_ULP32K, for highest power efficiency). One of the clock sources must be configured and enabled before using the peripheral:
GCLK_EIC is configured and enabled in the Generic Clock Controller.
CLK_ULP32K is provided by the internal Ultra-Low-Power (OSCULP32K) oscillator in the OSC32KCTRL module.
Both GCLK_EIC and CLK_ULP32K are asynchronous to the user interface clock (CLK_EIC_APB). Due to this asynchronicity, writes to certain registers will require synchronization between the clock domains. Refer to Synchronization for further details.