18.5.2 Voltage Reference System Operation
The INTREF internal reference voltage is generated by the bandgap in the SUPC. Refer to the SEL bit in the VREF register for voltage level selection.
The INTREF internal reference voltage is generated by the bandgap in the SUPC. Refer to the SEL bit in the VREF register for voltage level selection.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.