24.7.2 Block Transfer Count

The BTCNT register offset is relative to (BASEADDR or WRBADDR) + Channel Number * 0x10
Name: BTCNT
Offset: 0x02
Property: -

Bit 15141312111098 
 BTCNT[15:8] 
Access -------- 
Reset  
Bit 76543210 
 BTCNT[7:0] 
Access -------- 
Reset  

Bits 15:0 – BTCNT[15:0] Block Transfer Count

This bit group holds the 16-bit block transfer count.

During a transfer, the internal counter value is decremented by one after each beat transfer. The internal counter is written to the corresponding write-back memory section for the DMA channel when the DMA channel loses priority, is suspended or gets disabled. The DMA channel can be disabled by a complete transfer, a transfer error or by software.