11.5.3 Status 2 Register
| Name: | STS2 |
| Address: | 0x0019 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| WKEMDI | WKEWI | UV33 | |||||||
| Access | RO | RO | RO | RO | RO | RC | RC | RC | |
| Reset | - | - | - | - | - | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OT | IWDTO | ||||||||
| Access | RO | RC | RC | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 10 – WKEMDI MDI Wake-up Status
| Value | Description |
|---|---|
0 |
Wake from MDI has not occurred |
1 |
Wake from MDI has occurred |
Bit 9 – WKEWI WAKE_IN Wake-up Status
| Value | Description |
|---|---|
0 |
Wake from WAKE_IN has not occurred |
1 |
Wake from WAKE_IN has occurred |
Bit 8 – UV33 3.3V supply Under-Voltage Status
| Value | Description |
|---|---|
0 |
3.3V supply under-voltage condition has not been detected |
1 |
3.3V supply under-voltage condition has been detected |
Bit 6 – OT Over-Temperature Error Status
| Value | Description |
|---|---|
0 |
No over-temperature error detected |
1 |
Over-temperature error detected |
Bit 5 – IWDTO Inactivity Watchdog Timeout Status
| Value | Description |
|---|---|
0 |
Inactivity watchdog timer has not expired |
1 |
Inactivity watchdog timer has expired |