11.3.2 10BASE-T1S PCS Status

Name: T1SPCSSTS
Address: 0x08F4

Bit 15141312111098 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 FAULT 
Access RCRORORORORORORO 
Reset 00000000 

Bit 7 – FAULT PCS Fault Indication

This bit will be set when the PCS has detected a fault condition on the receive or transmit path.
Note: This bit always reads ‘0’ as there are no detectable PCS faults.
ValueDescription
0 No PCS fault detected
1 PCS fault condition detected