11.3.4 10BASE-T1S PCS Diagnostic 2

Name: T1SPCSDIAG2
Address: 0x08F6

Bit 15141312111098 
 CORTXCNT[15:8] 
Access RCRCRCRCRCRCRCRC 
Reset 00000000 
Bit 76543210 
 CORTXCNT[7:0] 
Access RCRCRCRCRCRCRCRC 
Reset 00000000 

Bits 15:0 – CORTXCNT[15:0] Corrupted Transmit Count

Field containing the number of times a locally initiated transmission resulted in a corrupted signal at the MDI. Corruption during transmission would typically be due to collisions on the physical layer. This field is self-clearing when read. This field will saturate at 0xFFFF.