4.2 Microchip Smart Meter SDK Overview
The present application firmware has the following features:
- Smart Meter Demonstrator
- All the peripheral device drivers are available in Microchip SEF
- Availability of total and per phase Measurements: V, I, Wh, VArh, I2h
- Availability of total fundamental and harmonics, total fundamental only and per phase Measurements: V, I, Wh, VArh, I2h
- Terminal command interface allows user to access the Microchip Metrology Library, configure the meter parameters, display measurement results and line voltage status
- Display cumulative energy Wh, momentary energy Wh, power unit, energy flow, energy flow direction and miscellaneous icons
- Meter calibration settings
- Meter default configuration, meter configuration saving and loading in non-volatile memory
- Power fail detection and measurements saving and restoring in non-volatile memory
- LCD display management
- Support Rogowski, Current Transformer and Shunt current sensors
- Phase A, B, and C mth harmonic only measurements: V2h, I2h, Wh, VArh
- Line voltage monitor per phase: swell, sag, zero-crossing, frequency
- ADC samples data capture
- Support Single-phase meter, neutral current meter and others
- Total three output pulses with pulse source selection