4.10 Metering APIs
The metering API uses the outputs provided by the Metrology library to execute several calculations to compute values used to implement the functionality of the Demo Meter application (energy, harmonic analysis, and so on).
The Metrology library output buffer offers measurements for fundamental plus harmonics (wide band) and fundamental-only (narrow band). The Demo Meter application can also calculate the harmonic-only measurements.