4.5 Clock Distribution Configuration
The clock configuration is defined in “conf_clock.h”. This configuration optimizes the performance of the Demo Meter application and it must not be modified. It only requires the 32.768 kHz oscillator to work.
The following image summarizes the settings: