31.5.8 Interrupt Flags

Name: INTFLAGS
Offset: 0x07
Reset: 0x00
Property: -

Bit 76543210 
   TRIGOVRSAMPOVRRESOVRWCMPSAMPRDYRESRDY 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 5 – TRIGOVR Trigger Overrun Interrupt Flag

Clear this flag by writing a ‘1’ to it.

This flag is set when a start trigger is received while a conversion is ongoing.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Trigger Overrun interrupt flag.

Bit 4 – SAMPOVR Sample Overwrite Interrupt Flag

Clear this flag by writing a ‘1’ to it.

This flag is set when an unread sample is overwritten in the Sample (ADCn.SAMPLE) register.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Sample Overwrite interrupt flag.

Bit 3 – RESOVR Result Overwrite Interrupt Flag

Clear this flag by writing a ‘1’ to it.

This flag is set when an unread result is overwritten in the Result (ADCn.RESULT) register.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Result Overwrite interrupt flag.

Bit 2 – WCMP Window Comparator Interrupt Flag

Clear this flag by writing a ‘1’ to it.

This flag is set when the conversion or accumulation is complete and the thresholds match the selected window comparator source and mode, as set by WINSRC and WINCM in the Control D (ADCn.CTRLD) register.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Window Comparator interrupt flag.

Bit 1 – SAMPRDY Sample Ready Interrupt Flag

Clear this flag by writing a ‘1’ to it or by reading the Sample (ADCn.SAMPLE) register.

This flag is set when a conversion is complete and a new sample is ready.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Sample Ready interrupt flag.

Bit 0 – RESRDY Result Ready Interrupt Flag

Clear this flag by writing a ‘1’ to it or by reading the Result (ADCn.RESULT) register.

This flag is set when a conversion or accumulation is complete and a new result is ready.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Result Ready interrupt flag.