31.5.5 Control E
| Name: | CTRLE |
| Offset: | 0x04 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SAMPDUR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – SAMPDUR[7:0] Sample Duration
This bit field selects the ADC sample duration in ADC clock (CLK_ADC) cycles. The sample duration is SAMPDUR + 1 CLK_ADC cycles.