This bit field controls the voltage reference for the ADC. Changing to one of the
internal references will require a 40 µs initialization time for the first
conversion.
Note: The
internal references can be used only if lower than VDD - 0.5V.
| Value | Name | Description |
|---|
| 0x0 |
VDD |
VDD |
| 0x1 |
- |
Reserved |
| 0x2 |
EXTVREF |
External Reference VREFA for ADC0 |
| 0x3 |
0V512 |
Internal reference 0.512V |
| 0x4 |
1V024 |
Internal reference 1.024V |
| 0x5 |
2V048 |
Internal reference 2.048V |
| 0x6 |
4V096 |
Internal reference 4.096V |
| 0x7 |
2V500 |
Internal reference 2.500V |