30.5.5 Interrupt Control
| Name: | INTCTRL |
| Offset: | 0x04 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INTMODE[1:0] | CMP | ||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 5:4 – INTMODE[1:0] Interrupt Mode
Interrupt Generation in Normal Mode
| Value | Name | Description |
|---|---|---|
| 0x0 | BOTHEDGE | Positive and negative inputs crosses |
| 0x1 | - | Reserved |
| 0x2 | NEGEDGE | Positive input goes below negative input |
| 0x3 | POSEDGE | Positive input goes above negative input |
Bit 0 – CMP AC Interrupt Enable
This bit controls whether the AC interrupt is enabled.
When enabled, the interrupt will be triggered when the CMP bit in the ACn.INTFLAGS register is set.
| Value | Description |
|---|---|
| 0 | The AC interrupt is disabled |
| 1 | The AC interrupt is enabled |