30.5.6 Interrupt Flags
| Name: | INTFLAGS |
| Offset: | 0x05 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMP | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – CMP AC Interrupt Flag
This flag is cleared by writing a ‘1’ to it.
This flag is set when the OUT signal matches the Interrupt Mode (INTMODE) bit field, as defined in the Interrupt Control (ACn.INTCTRL) register.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will clear the AC Interrupt Flag.