30.5.2 Control B

Name: CTRLB
Offset: 0x01
Reset: 0x00
Property: -

Bit 76543210 
   OUTENINVERTINITVAL    
Access R/WR/WR/W 
Reset 000 

Bit 5 – OUTEN Output Enable

This bit controls whether the AC output is enabled on the pin.
ValueDescription
0 Output to OUT pin disabled
1 Output to OUT pin enabled

Bit 4 – INVERT Invert Output

This bit controls whether the AC output is inverted.

When enabled, the inversion has to be considered when using the AC output signal as an input signal to other peripherals or parts of the system.

ValueDescription
0 The OUT signal is not inverted
1 The OUT signal is inverted

Bit 3 – INITVAL Output Initial Value

This bit controls the initial value of the comparator output.

This initial value prevents the AC output from toggling before the comparator is ready.

ValueNameDescription
0 LOW The OUT signal is initialized to ‘0’
1 HIGH The OUT signal is initialized to ‘1’