10.3.2.1 Device Revision ID

This register is read-only and displays the device revision ID. Revisions include A0, A1, .., B0, B1, .. , and so on.
Name: REVID
Offset: 0x01
Reset: [revision ID]
Property: -

Bit 76543210 
 MAJOR[3:0]MINOR[3:0] 
Access RRRRRRRR 
Reset  

Bits 7:4 – MAJOR[3:0] Major Revision

This bit field contains the major device revision. 0x01 = A, 0x02 = B, and so on.

Bits 3:0 – MINOR[3:0] Minor Revision

This bit field contains the minor device revision, starting at 0x0.