10.3.2.2 VDD Range Control
| Name: | VDDCTRL |
| Offset: | 0x07 |
| Reset: | 0x01 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VDDR | |||||||||
| Access | R/W | ||||||||
| Reset | 1 |
Bit 0 – VDDR VDD Voltage Range
- TWI
- Used for setting the correct input levels for SMBus 3.0
| Value | Name | Description |
|---|---|---|
| 0x0 | LOW | VDD in range 1.8V to 3.6V |
| 0x1 | HIGH | VDD in range 2.4V to 5.5V |