3.1.1 32-bit Write Port Width
(Ask a Question)When the memory write port width is 32 bits, which is aligned on a byte boundary, the tool uses 32 bits from the binary stream for each 32-bit word in the RAM. The resulting data stored in RAM is shown in the following figure.