3.1.3 8-bit Write Port Width
(Ask a Question)When the memory write port width is 8 bits, which is aligned on a byte boundary, the tool uses 8 bits from the binary stream for each 8-bit word in the RAM. The resulting data stored in RAM is shown in the following figure.