3.5 Clock Frequency Requirements
You must specify the clock source frequency. Note the following frequency requirements:
- The On-chip 50 MHz Oscillator clock frequency is fixed at 50 MHz.
- The input clock frequency is driven by CLK_50MHz input and this must be 50 MHz.
- PLL reference clock frequency must be between 10 MHz and 200 MHz.
- Output clock frequencies must be less than 400 MHz.
- Input used in bypass mode frequency must be less than 400 MHz.
- In Dynamic configuration, the same clock CLK_50MHz is used as input to the APB interface clock (APB_S_PCLK).