3.6 Constraints
After generating the core, the following constraint files are generated automatically.
- Clocks and False paths related constraints are
generated in
.sdcfile. - Constraints related to SET mitigation are
generated in
.ndcfile. - A clock constraint for CLK50_MHZ, which is an input clock for soft logic that performs calibration, is automatically generated if the source is an internal oscillator or CCC. Otherwise, it is user's responsibility to add a proper constraint.