2.4.2.3 PLL External Feedback Source
If you use the PLL with an external feedback source, all engine computations are based on the assumptions that the external feedback is driven from the selected GL[x]/Y[x] fabric CCC output whether through the fabric or externally to the chip.