1.2.11.7 WDRV_PIC32MZW_InfoOpChanGet Function
WDRV_PIC32MZW_STATUS WDRV_PIC32MZW_InfoOpChanGet (
DRV_HANDLE handle,
uint8_t *const pMACAddress
)
C
Summary
Retrieves the operating channel of the PIC32MZW.
Description
Retrieves the current operating channel.
Precondition
WDRV_PIC32MZW_Initialize should have been called. WDRV_PIC32MZW_Open should have been called to obtain a valid handle.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_PIC32MZW_Open. |
pOpChan | Pointer to variable to receive the operating channel. |
Returns
WDRV_PIC32MZW_STATUS_OK - The information has been returned. WDRV_PIC32MZW_STATUS_NOT_OPEN - The driver instance is not open. WDRV_PIC32MZW_STATUS_INVALID_ARG - The parameters were incorrect. WDRV_PIC32MZW_STATUS_NOT_CONNECTED - No current connection.
Remarks
None.