1.2.11.8 WDRV_PIC32MZW_InfoRfMacConfigGet Function
WDRV_PIC32MZW_STATUS WDRV_PIC32MZW_InfoRfMacConfigGet (
DRV_HANDLE handle,
WDRV_PIC32MZW_RF_MAC_CONFIG *const pRfMacConfig
)
C
Summary
Retrieves the RF and MAC configuration of the PIC32MZW.
Description
Retrieves the current RF and MAC configuration.
Precondition
WDRV_PIC32MZW_Initialize should have been called. WDRV_PIC32MZW_Open should have been called to obtain a valid handle.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_PIC32MZW_Open. |
pRfMacConfig | Pointer to variable to receive RF and MAC config. |
Returns
WDRV_PIC32MZW_STATUS_OK - The information has been returned. WDRV_PIC32MZW_STATUS_NOT_OPEN - The driver instance is not open. WDRV_PIC32MZW_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
None.