1.2.11.3 WDRV_PIC32MZW_CONN_STATE Enum
typedef enum
{
/* Association state is disconnected. */
WDRV_PIC32MZW_CONN_STATE_DISCONNECTED,
/* Association state is connecting. */
WDRV_PIC32MZW_CONN_STATE_CONNECTING,
/* Association state is connected. */
WDRV_PIC32MZW_CONN_STATE_CONNECTED,
/* Association state is connection failed. */
WDRV_PIC32MZW_CONN_STATE_FAILED,
} WDRV_PIC32MZW_CONN_STATE;
C
Summary
Defines possible connection states.
Description
A connection can currently either be connected or disconnect.
Remarks
None.