1.2.11.2 WDRV_PIC32MZW_CHANNEL24_MASK Enum
typedef enum
{
/* 2.4GHz (2412 MHz) channel 1. */
WDRV_PIC32MZW_CM_2_4G_CH1 = 0x0001,
/* 2.4GHz (2417 MHz) channel 2. */
WDRV_PIC32MZW_CM_2_4G_CH2 = 0x0002,
/* 2.4GHz (2422 MHz) channel 3. */
WDRV_PIC32MZW_CM_2_4G_CH3 = 0x0004,
/* 2.4GHz (2427 MHz) channel 4. */
WDRV_PIC32MZW_CM_2_4G_CH4 = 0x0008,
/* 2.4GHz (2432 MHz) channel 5. */
WDRV_PIC32MZW_CM_2_4G_CH5 = 0x0010,
/* 2.4GHz (2437 MHz) channel 6. */
WDRV_PIC32MZW_CM_2_4G_CH6 = 0x0020,
/* 2.4GHz (2442 MHz) channel 7. */
WDRV_PIC32MZW_CM_2_4G_CH7 = 0x0040,
/* 2.4GHz (2447 MHz) channel 8. */
WDRV_PIC32MZW_CM_2_4G_CH8 = 0x0080,
/* 2.4GHz (2452 MHz) channel 9. */
WDRV_PIC32MZW_CM_2_4G_CH9 = 0x0100,
/* 2.4GHz (2457 MHz) channel 10. */
WDRV_PIC32MZW_CM_2_4G_CH10 = 0x0200,
/* 2.4GHz (2462 MHz) channel 11. */
WDRV_PIC32MZW_CM_2_4G_CH11 = 0x0400,
/* 2.4GHz (2467 MHz) channel 12. */
WDRV_PIC32MZW_CM_2_4G_CH12 = 0x0800,
/* 2.4GHz (2472 MHz) channel 13. */
WDRV_PIC32MZW_CM_2_4G_CH13 = 0x1000,
/* 2.4GHz (2484 MHz) channel 14. */
WDRV_PIC32MZW_CM_2_4G_CH14 = 0x2000,
/* 2.4GHz channels 1 through 14 */
WDRV_PIC32MZW_CM_2_4G_ALL = 0x3fff,
/* 2.4GHz channels 1 through 11 */
WDRV_PIC32MZW_CM_2_4G_DEFAULT = 0x07ff,
/* 2.4GHz channels 1 through 11 */
WDRV_PIC32MZW_CM_2_4G_NORTH_AMERICA = 0x07ff,
/* 2.4GHz channels 1 through 13 */
WDRV_PIC32MZW_CM_2_4G_EUROPE = 0x1fff,
/* 2.4GHz channels 1 through 14 */
WDRV_PIC32MZW_CM_2_4G_ASIA = 0x3fff
} WDRV_PIC32MZW_CHANNEL24_MASK;
C
Summary
List of possible channel mask elements for 2.4GHz.
The channel mask consists of a single bit for each discrete channel. Channels maybe combined to form groups of channels, some of which are defined in this list.
Remarks
None.