1.1.2.1 Downloading and building the application
To download or clone this application from Github, go to the top level of the repository Path of the application within the repository is apps/serial_bridge/firmware .
To build the application, refer to the following table and open the project using its IDE.
| Project Name | Description |
|---|---|
sam_d21_xpro_winc1500.X | MPLABX project for SAMD21 and WINC3400 Xplained pro |
sam_d21_xpro_winc3400.X | MPLABX project for SAMD21 and WINC3400 Xplained pro |
sam_e54_xpro_winc1500.X | MPLABX project for SAME54 and WINC3400 Xplained pro |
sam_e54_xpro_winc3400.X | MPLABX project for SAME54 and WINC3400 Xplained pro |
sam_a5d27_som1_winc1500.X | MPLABX project for SAMD27 and WINC3400 Xplained pro |
sam_a5d27_som1_winc3400.X | MPLABX project for SAMD27 and WINC3400 Xplained pro |