1.1.2.3 Running the ApplicationOpen the project.Build and program the generated code into the hardware using its IDE.Please refer to WINC Firmware Update Guide for more information.Please note this example will not output any console messages.