1.1.3.1 WDRV_WINC_ASSOC_CALLBACK Typedef
C
typedef void (*WDRV_WINC_ASSOC_CALLBACK)
Summary
Pointer to a callback to provide information about the current association.
Description
This data type defines a function callback to provide details of the SSID, network address, authentication type and initial signal strength (RSSI) of the current association.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_WINC_Open. |
pSSID | Pointer to current SSID. |
pPeerAddress | Pointer to the peer devices address. |
authType | Authentication type currently being used. |
rssi | The current RSSI of the association. |
Returns
None.
Remarks
See WDRV_WINC_AssocSSIDGet, WDRV_WINC_AssocPeerAddressGet and WDRV_WINC_AssocAuthTypeGet.