1.1.4.1 WDRV_WINC_BLEIsStarted Function
bool WDRV_WINC_BLEIsStarted(DRV_HANDLE handle)
C
Summary
Determines if BLE has been started.
Description
Determines if BLE has been started.
Precondition
WDRV_WINC_Initialize should have been called. WDRV_WINC_Open should have been called to obtain a valid handle.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_WINC_Open. |
Returns
true or false
Remarks
None.