1.1.4.2 WDRV_WINC_BLEStart Function
WDRV_WINC_STATUS WDRV_WINC_BLEStart(DRV_HANDLE handle)
C
Summary
Starts the BLE interface.
Description
Enables the BLE interface.
Precondition
WDRV_WINC_Initialize should have been called. WDRV_WINC_Open should have been called to obtain a valid handle.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_WINC_Open. |
Returns
WDRV_WINC_STATUS_OK - A find operation was initiated. WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open. WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect. WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.
Remarks
None.