8.4.5.26 TZC_CPU Low-Power Register

Name: TZC_CPU_LPR
Offset: 0x1FC0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        CU_LP_EN 
Access R/W 
Reset 0 
Bit 76543210 
        FILTER_LP_EN 
Access R/W 
Reset 0 

Bit 8 – CU_LP_EN Control Unit Low-Power Enable

ValueName
0 Disables automatic entry in Low-power state for the control unit when there is no configuration access.
1 Enables automatic entry in Low-power state for the control unit when there is no configuration access.

Bit 0 – FILTER_LP_EN Filter Low-Power Enable

Independent clock gating enable for the filter unit.

ValueName
0 Disables entry in Low-power state for the filter.
1 Enables entry in Low-power state for the filter.