8.4.5.15 TZC_CPU Gate Keeper Register
Name: | TZC_CPU_GATE_KEEPER |
Offset: | 0x1008 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
OPEN_STATUS | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OPEN_REQUEST | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 16 – OPEN_STATUS Gate Keeper Open Status (read-only)
This bit is set to 0 when both of the following conditions are fulfilled:
- The gate keeper no longer permits access to its associated filter.
- All outstanding accesses through the filter unit are complete.
The gate keeper always waits for outstanding accesses to complete.
Value | Name |
---|---|
0 | The gate keeper is closed and no longer permits access to its associated filter. |
1 | The gate keeper is open and permits access to its associated filter. |
Bit 0 – OPEN_REQUEST Gate Keeper Open Request
Value | Name |
---|---|
0 | Requests the gate of the associated filter unit to be closed. |
1 | Requests the gate of the associated filter unit to be open. |