8.4.5.2 TZC_SYS Gate Keeper Register

Each bit in this register is associated with the filter unit with the same index.

Name: TZC_SYS_GATE_KEEPER
Offset: 0x08
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     OPEN_STATUS[3:0] 
Access RRRR 
Reset 0000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     OPEN_REQUEST[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 19:16 – OPEN_STATUS[3:0] Gate Keeper Open Status (read-only)

This bit is set to 0 when both of the following conditions are fulfilled:

  • The gate keeper no longer permits access to its associated filter.
  • All outstanding accesses through the filter unit are complete.

The gate keeper always waits for outstanding accesses to complete.

ValueName
0 The gate keeper no longer permits access to its associated filter, that is, it is closed.
1 The gate keeper permits access to its associated filter, that is, it is open.

Bits 3:0 – OPEN_REQUEST[3:0] Gate Keeper Open Request

ValueName
0 Requests the gate of the associated filter unit to be closed.
1 Requests the gate of the associated filter unit to be open.