8.4.5.14 TZC_CPU Action Register

Name: TZC_CPU_ACTION
Offset: 0x1004
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       REACTION_VALUE[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – REACTION_VALUE[1:0] Failure Reaction

Controls how the TZC uses the bus response signals and the interrupt signal TCZINT when a region permission failure occurs, excluding region overlap errors.

ValueNameDescription
0 NO_IT_AND_NO_BUS_ERROR

No interrupt line and no system bus error report

1 NO_IT_BUT_BUS_ERROR

No interrupt triggered but bus error response

2 IT_AND_NO_BUS_ERROR

Interrupt line and no system bus error report

3 IT_AND_BUS_ERROR

Interrupt line and system bus error report