8.4.5.4 TCZ_SYS Interrupt Status Register

Each bit in this register is associated with the filter unit with the same index.

The following configuration values are valid for all listed bit names of this register:

0: Interrupt is not asserted.

1: Interrupt is asserted and waiting to be cleared.

Name: TZC_SYS_INT_STATUS
Offset: 0x10
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     OVERLAP[3:0] 
Access RRRR 
Reset 0000 
Bit 15141312111098 
     OVERRUN[3:0] 
Access RRRR 
Reset 0000 
Bit 76543210 
     STATUS[3:0] 
Access RRRR 
Reset 0000 

Bits 19:16 – OVERLAP[3:0] Interrupt Status Overlap

Bits 11:8 – OVERRUN[3:0] Interrupt Status Overrun

Bits 3:0 – STATUS[3:0] Interrupt Status