11.1.7.9.1 Read Timings
| Symbol | Parameter | Min | Max | Unit |
|---|---|---|---|---|
| NO HOLD SETTINGS (NRD_HOLD = 0) | ||||
| SMC1 | Data setup before NRD high | 18 | – | ns |
| SMC2 | Data hold after NRD high | 0 | – | ns |
| HOLD SETTINGS (NRD_HOLD ≠ 0) | ||||
| SMC3 | Data setup before NRD high | 18 | – | ns |
| SMC4 | Data hold after NRD high | 0 | – | ns |
| HOLD or NO HOLD SETTINGS (NRD_HOLD ≠ 0, NRD_HOLD = 0) | ||||
| SMC5 | A[22:0] valid before NRD High | (NRD_SETUP + NRD_PULSE) × tMCK1 - 8 | – | ns |
| SMC6 | NCS low before NRD High | (NRD_SETUP + NRD_PULSE - NCS_RD_SETUP) × tMCK1 - 8 | – | ns |
| SMC7 | NRD pulse width | NRD_PULSE × tMCK1 | – | ns |
| Symbol | Parameter | Min | Max | Unit |
|---|---|---|---|---|
| NO HOLD SETTINGS (NCS_RD_HOLD = 0) | ||||
| SMC8 | Data setup before NCS high | 24 | – | ns |
| SMC9 | Data hold after NCS high | 0 | – | ns |
| HOLD SETTINGS (NCS_RD_HOLD ≠ 0) | ||||
| SMC10 | Data setup before NCS high | 24 | – | ns |
| SMC11 | Data hold after NCS high | 0 | – | ns |
| HOLD or NO HOLD SETTINGS (NCS_RD_HOLD ≠ 0, NCS_RD_HOLD = 0) | ||||
| SMC12 | A[22:0] valid before NCS High | (NCS_RD_SETUP +
NCS_RD_PULSE) × tMCK1 - 5 | – | ns |
| SMC13 | NRD low before NCS high | (NCS_RD_SETUP + NCS_RD_PULSE
- NRD_SETUP) × tMCK1 | – | ns |
| SMC14 | NCS pulse width | NCS_RD_PULSE × tMCK1 | – | ns |