Broadcast or Directed CCC Transfers
The CCC transfers are used for bus management procedures such as the following:
- Receiving the device characteristics
- Setting the max write or read data length
- Enabling or disabling the event generation in the I3C devices
- Informing all the existing devices of the bus characteristics
- Entering the high data rate transfer modes