8.4.5.12 TZC_SYS Region y ID Access Register

y refers to the Region index.

Name: TZC_SYS_REGION_ID_ACCESSy
Offset: 0x0114 + y*0x20 [y=0..8]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        NS_WR_EN 
Access R/W 
Reset 0 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        NS_RD_EN 
Access R/W 
Reset 0 

Bit 16 – NS_WR_EN Region y Non-Secure Global Write Enable

ValueName
0 Non-secure write to the region is not permitted.
1 Permits non-secure write to the region.

Bit 0 – NS_RD_EN Region y Non-Secure Global Read Enable

ValueName
0 Non-secure read to the region is not permitted.
1 Permits non-secure read to the region.