8.4.5.24 TZC_CPU Region y Attribute Register

y refers to the Region index.

Reset value of TZC_CPU_REGION_ATTRIBUTES0 = 0x00000001.

Access of TZC_CPU_REGION_ATTRIBUTES0 is Read-only.

Name: TZC_CPU_REGION_ATTRIBUTESy
Offset: 0x1110 + y*0x20 [y=0..8]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 S_WR_ENS_RD_EN       
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        FILTER_EN 
Access R/W 
Reset 0 

Bit 31 – S_WR_EN Region y Secure Global Write Enable

ValueName
0 Secure write to the region is not permitted.
1 Permits Secure write to the region.

Bit 30 – S_RD_EN Region y Secure Global Read Enable

ValueName
0 Secure read to the region is not permitted.
1 Permits Secure read to the region.

Bit 0 – FILTER_EN Region y Filter Enable

In Region 0, this bit is read-only and set HIGH.

ValueName
0 Region y filter 0 is disabled.
1 Region y filter 0 is enabled.