8.4.5.5 TCZ_SYS Interrupt Clear Register

Each bit in this register is associated with the filter unit with the same index.

Name: TZC_SYS_INT_CLEAR
Offset: 0x14
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     CLEAR[3:0] 
Access WWWW 
Reset –––– 

Bits 3:0 – CLEAR[3:0] Interrupt Clear

Writing a 1 to any of these bits clears the associated status, overrun, and overlap bits in TZC_SYS_INT_STATUS.

ValueName
0 Interrupt is not cleared.
1 Interrupt is cleared.