8.4.5.18 TZC_CPU Interrupt Clear Register

Name: TZC_CPU_INT_CLEAR
Offset: 0x1014
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        CLEAR 
Access W 
Reset – 

Bit 0 – CLEAR Interrupt Clear

Writing a ‘1’ clears the associated status, overrun, and overlap bits in TZC_CPU_INT_STATUS.

ValueName
0 Interrupt is not cleared.
1 Interrupt is cleared.