8.4.5.8 TZC_SYS Fail ID Register x

x refers to the filter index.
Name: TZC_SYS_FAIL_IDx
Offset: 0x2C + x*0x10 [x=0..3]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        FAIL_ID[16] 
Access R 
Reset 0 
Bit 15141312111098 
 FAIL_ID[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 FAIL_ID[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 16:0 – FAIL_ID[16:0] Failure Access ID

If a region permission check fails or a region overlap occurs, this field returns the bus transaction ID of the first failed access.

If the status flag for the filter unit in TZC_SYS_INT_STATUS is already set, new region permission check failures in the same filter unit do not update the associated fail status group of registers.